IESNA:LM-63-2002
[TEST]P952866
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41564
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4876.7 6106.1 7217.5 8077.9 8779.4 9176.4 9363 9429.5 9766.4 10487.3
11678 13182 14662.4 15844.6 16878.7 17822.8 18419.2 18571.6 18204.7 17275.7
15400.5 12158.6 10036.7 8406.1 6657.5 4683.7 3078.8 2158.4 1684.2 1454.7
1319.5 1109.2 939.7 326.1 158.8 25.7 0
4876.7 6149 7271.1 8146.5 8790.2 9225.7 9448.8 9511.1 9790 10440.1
11540.7 13014.7 14467.2 15690.1 16735 17679 18387 18642.4 18408.5 17621.1
16054.9 13059.7 10442.2 8768.7 7041.6 5106.3 3357.7 2265.7 1737.9 1506.1
1332.4 1126.4 948.3 403.4 169.5 32.2 0
4876.7 6095.4 7196 8080 8768.7 9268.6 9545.4 9663.4 9882.2 10465.8
11403.4 12712.2 14106.7 15336.1 16329.5 17123.3 17867.8 18230.4 18138.2 17509.5
16250.1 14192.6 11313.3 9305.1 7590.8 5715.6 3816.9 2536 1875.2 1557.6
1375.3 1197.2 1025.6 783.1 399.1 47.2 0
4876.7 6095.4 7163.9 8045.7 8781.6 9345.8 9723.5 9920.8 10126.8 10577.4
11274.7 12289.5 13495.3 14651.7 15582.9 16346.7 16988.2 17507.4 17646.8 17440.9
16683.5 15278.2 13304.3 10967.9 8768.7 6814.1 4765.2 3050.9 2081.1 1583.4
1366.7 1186.5 1012.7 806.7 566.4 221 0
4876.7 5915.2 6951.5 7856.9 8633.5 9320.1 9867.2 10229.8 10461.5 10817.7
11397 12141.5 13104.8 14085.3 14967.1 15726.6 16344.5 16893.8 17284.2 17389.4
17181.3 16541.9 15301.8 13426.6 11236 8998.3 6704.7 4419.8 2776.3 1862.3
1420.3 1261.6 1096.4 836.7 564.3 175.9 0
4876.7 5820.8 6756.2 7638 8453.3 9208.5 9895.1 10437.9 10806.9 11152.4
11585.8 12208 12928.9 13784.9 14647.4 15505.6 16235.1 16805.8 17237 17593.2
17870 17777.7 17389.4 16507.6 14984.3 13010.4 10472.2 8030.7 5400.3 3334.1
2162.7 1478.3 1070.6 647.9 326.1 85.8 0
4876.7 5640.6 6453.7 7284 8090.7 8882.4 9646.2 10326.3 10890.6 11343.3
11802.5 12304.5 12855.9 13542.5 14329.9 15222.4 16140.7 17026.8 17812 18502.9
19131.5 19822.4 20133.5 20326.6 20283.7 19408.3 17736.9 15074.4 11551.4 7824.7
4516.3 2345 1197.2 690.9 336.8 115.9 0
4876.7 5503.2 6155.5 6867.8 7605.8 8303.1 9051.9 9779.2 10478.7 11096.6
11714.5 12287.3 12806.6 13366.5 13954.4 14585.2 15316.8 16145 17050.4 18011.6
19060.7 20566.9 21783.4 22525.7 23371.1 23982.5 24061.9 23240.2 21103.3 17644.7
12855.9 8296.7 4228.8 1725 615.8 120.1 0
4876.7 5256.5 5715.6 6247.7 6831.3 7449.2 8077.9 8700.1 9315.8 9948.7
10611.7 11225.3 11892.6 12589.9 13315 14042.4 14849.1 15754.5 16756.4 17891.4
19217.3 21227.7 23223 24589.7 26334 28387.3 30584.3 32049.7 31736.4 28786.3
22712.4 14724.6 6245.6 1907.4 600.7 124.4 0
4876.7 5213.6 5670.6 6159.8 6711.2 7294.7 7891.2 8485.5 9073.4 9669.8
10257.7 10867 11510.7 12208 12928.9 13677.6 14510.1 15430.5 16460.4 17634
18957.7 21086.1 23096.4 24576.8 26441.3 28679.1 31077.7 32605.3 32315.7 29179
22577.2 13806.4 5290.8 1461.1 472 107.3 0
4876.7 5050.5 5286.5 5604.1 5988.1 6406.5 6829.2 7273.3 7732.4 8195.9
8663.6 9146.3 9633.3 10148.3 10701.8 11287.5 11931.2 12660.7 13540.3 14544.4
15767.4 17711.2 19185.2 20639.8 22414.2 24548.9 26552.9 27421.8 26514.2 23053.5
17018.2 9472.4 2731.2 572.9 191 42.9 0
4876.7 4930.4 5063.4 5254.4 5518.3 5803.6 6114.7 6434.4 6758.4 7103.8
7440.6 7764.6 8099.3 8431.9 8783.7 9154.9 9545.4 10019.5 10568.8 11281.1
12310.9 13589.7 14460.8 15434.8 16599.8 17870 18736.8 18434.2 16919.5 14078.8
10167.6 5202.9 1697.1 506.3 173.8 40.8 0
4876.7 4823.1 4842.4 4930.4 5074.1 5222.2 5417.4 5610.5 5801.5 6001
6174.8 6331.4 6462.3 6582.4 6666.1 6719.7 6773.4 6809.9 6869.9 7009.4
7344.1 7541.5 7577.9 7650.9 7764.6 7867.6 7586.5 6696.1 5426 4020.7
2733.4 1549.1 776.7 328.3 158.8 55.8 0
4876.7 4597.8 4432.6 4346.8 4338.2 4372.6 4430.5 4494.8 4539.9 4567.8
4565.6 4512 4428.3 4310.3 4153.7 3962.8 3733.2 3495 3276.2 3072.4
2862.1 2675.5 2518.8 2390.1 2278.5 2164.8 2023.2 1832.3 1568.4 1214.4
884 650.1 450.6 289.6 165.2 47.2 0
4876.7 4389.7 4087.2 3954.2 3922 3949.9 4010 4074.3 4106.5 4097.9
4052.9 3973.5 3857.6 3713.9 3546.5 3374.9 3196.8 3018.7 2842.8 2649.7
2454.5 2278.5 2149.8 2072.6 2042.5 2046.8 2042.5 1982.5 1834.4 1587.7
1207.9 832.5 583.6 384 191 42.9 0
4876.7 4226.7 3861.9 3718.2 3724.6 3806.1 3896.2 3954.2 3958.5 3919.9
3844.8 3737.5 3610.9 3465 3310.5 3158.2 2997.3 2827.8 2654 2493.1
2370.8 2265.7 2194.9 2149.8 2111.2 2066.1 1995.3 1922.4 1832.3 1688.5
1469.7 1154.3 757.4 418.4 199.5 42.9 0
4876.7 4070 3694.6 3598 3658.1 3769.7 3857.6 3900.5 3883.4 3816.9
3713.9 3591.6 3450 3310.5 3162.5 3018.7 2920 2802 2654 2536
2456.6 2351.5 2186.3 2055.4 1969.6 1885.9 1800.1 1714.3 1637 1566.2
1482.5 1347.4 1102.8 845.3 495.6 120.1 0
4876.7 3982.1 3606.6 3553 3656 3763.2 3851.2 3876.9 3836.2 3731
3604.5 3460.7 3306.2 3168.9 3050.9 2984.4 2905 2823.5 2744.1 2568.2
2411.6 2287.1 2162.7 2046.8 1926.7 1821.5 1718.6 1624.2 1525.5 1411.7
1300.2 1199.3 1051.3 907.6 635.1 246.7 0
4876.7 3907 3550.8 3544.4 3658.1 3761.1 3838.3 3846.9 3784.7 3671
3527.2 3368.5 3226.8 3096 3008 2932.9 2836.4 2705.5 2589.6 2450.2
2342.9 2222.8 2104.7 1997.5 1907.4 1815.1 1716.4 1615.6 1497.6 1366.7
1222.9 1096.4 933.3 705.9 467.7 195.2 0
4876.7 3864.1 3522.9 3542.2 3666.7 3767.5 3836.2 3823.3 3743.9 3608.8
3441.4 3284.8 3151.8 3050.9 3003.7 2890 2714.1 2510.2 2428.7 2360.1
2237.8 2143.4 2061.8 1941.7 1851.6 1780.8 1688.5 1579.1 1448.2 1304.5
1147.8 1079.2 929 607.2 442 270.3 0
4876.7 3855.5 3505.8 3544.4 3668.8 3771.8 3834 3816.9 3720.3 3568
3398.5 3244 3113.1 3050.9 2978 2834.2 2576.8 2407.3 2364.4 2280.7
2173.4 2057.5 1948.1 1864.4 1813 1767.9 1684.2 1581.2 1456.8 1313.1
1160.7 1199.3 956.9 639.4 487 180.2 0
4876.7 3855.5 3503.6 3550.8 3671 3774 3831.9 3823.3 3728.9 3570.1
3398.5 3241.9 3111 3053.1 2971.5 2825.6 2557.5 2409.4 2375.1 2278.5
2167 2040.4 1950.3 1838.7 1823.7 1767.9 1682.1 1581.2 1465.4 1310.9
1165 1182.2 821.7 660.8 480.6 173.8 0
